Rohm Breadcrumb

Rohm Productdetail

High precision Gamma Correction ICs with built-in DAC - BD8143MUV

This gamma correction voltage generation IC feature built-in DACs and provide a 1chip solution with setting control via serialcommunications, a high-precision 10-bitDAC, and Buffer Amp (12ch).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD8143MUV-E2
Status | Active
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

5.5

Buffer for Gamma[ch]

12

Clock Frequency[MHz]

2.0

DAC[bit]

10

Serial I/F

3-wire

Auto Data Read

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・ 1chip design means fewer components
・ Built-in 10bit DAC
・ DAC output Buffer AMP (12ch)
・ Amp input select (CTL)
・ 3-line serial interface control
・ Thermal shut down
・ Power ON Reset Circuit
8) VQFN032V5050 Package