BD81842MUV-M
Automotive Panel Power Management IC

The BD81842MUV-M is a power management IC for TFT-LCD panels which are used in car navigation, in-vehicle center panel, and instrument cluster. Incorporates high-power FET with low on resistance for large currents that employ high-power packages, thus driving large current loads while suppressing the generation of heat. A charge pump controller is incorporated as well, thus greatly reducing the number of application components. Also Gate Shading Function is included.

Product Detail

 
Part Number | BD81842MUV-ME2
Status | Recommended
Package | VQFN24SV4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Vin1(Min.)[V]

2

Vin1(Max.)[V]

5.5

SW frequency(Max.)[MHz]

2.1

Output Source Voltage[V]

6 to 18

Circuit Current(Typ.)[mA]

1.2

VCOM[ch]

1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

4x4 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Boost DC/DC converter: 18 V/2.5 A switch current.
  • Switching frequency: 2.1MHz
  • Operational Amplifier (short current 200mA)
  • Incorporates Positive /
    Negative Charge-pump Controllers.
  • Gate Shading Function
  • Protection circuits:
    Under Voltage Lockout
    Protection Circuit
    Thermal Shutdown Circuit (Latch Mode)
    Over Current Protection Circuit (AVDD)
    Timer Latch Mode Short Circuit Protection
    (AVDDSRC /VGL)
    Over / Under Voltage Protection Circuit for Boost
    DC/DC Output
    No SCP time included (185ms from UVLO-off)
X

Most Viewed