Not Recommended for New Designs
BD8166EFV
Multi-channel System Power Supply ICs for Large PANEL
BD8166EFV
Not Recommended for New Designs
BD8166EFV
Multi-channel System Power Supply ICs for Large PANEL
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8166EFV-E2
Status |
Not Recommended for New Designs
Package |
HTSSOP-B40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vin1(Min.)[V]
6
Vin1(Max.)[V]
18
SW frequency(Max.)[MHz]
0.5
Output Source Voltage[V]
to 18
Output Logic Voltage[V]
Variable
Output Logic Voltage2[V]
-
Output Gate Voltage[V]
Variable
Start up Sequence Circuit
Yes
VCOM[ch]
1
Auto Data Read
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
13.6x7.8 (t=1)
Features:
・step-up / down DC / DC converter.・1ch VCOM.
・Incorporates positive and negative-side charge pumps.
・Incorporates a gate shading function