Not Recommended for New Designs
BD8165MUV
Multi-channel System Power Supply ICs for Large PANEL
BD8165MUV
Not Recommended for New Designs
BD8165MUV
Multi-channel System Power Supply ICs for Large PANEL
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD8165MUV-E2
Status |
Not Recommended for New Designs
Package |
VQFN048V7070
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Vin1(Min.)[V]
4.2
Vin1(Max.)[V]
14
SW frequency(Max.)[MHz]
0.65
Output Source Voltage[V]
to 18
Output Logic Voltage[V]
Variable
Output Logic Voltage2[V]
Variable
Output Gate Voltage[V]
Variable
Start up Sequence Circuit
Yes
VCOM[ch]
1
Auto Data Read
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
7x7 (t=1)
Features:
・Incorporates a step-up DC / DC converter. (3A)・Incorporates two step-down DC / DC converters. (2A)
・Incorporates two LDO regulator. (500mA, 100mA)
・1ch VCOM.
・Incorporates positive and negative-side charge pumps.