Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design System PMIC for i.MX 6 SoloLite - BD71805MWV

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD71805MWV-E2
Status | NRND
Package | UQFN64MV8080
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Features:

  • Low Supply current (OFF mode:25μA)
  • Functions for battery system in a single package ensures space saving
  • 2.5MHz 4ch Buck Regulators with DVS Support
  • LDOs 5ch
  • 2.0A Li Battery Charger with 30V OVP
  • Coulomb Counter with 15bit ΔΣ-ADC
  • Real Time Clock with 32kHz Crystal Oscillator
  • I²C Interface (100kHz, 400kHz, and 3.4MHz)