BD9573MUF-M
Power Management IC for Automotive R-Car Series

BD9573MUF-M is a Power Management Integrated Circuit (PMIC) designed specifically for use on R-Car series processor for In-Vehicle Infotainment (IVI) systems and Instrument Cluster Panel.

Product Detail

 
Part Number | BD9573MUF-ME2
Status | Recommended
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

7

Vin1(Min.)[V]

3

Vin1(Max.)[V]

3.6

Output Voltage1 (Min.)[V]

5

Output Voltage1 (Max.)[V]

5

Output Current Capacity 1 [A]

0.2

Output Voltage2 (Min.)[V]

1.8

Output Voltage2 (Max.)[V]

1.8

Output Current Capacity 2 [A]

1

Output Voltage3 (Min.)[V]

1.35

Output Voltage3 (Max.)[V]

1.5

Output Current Capacity 3 [A]

2

SW frequency(Max.)[MHz]

2.25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

8x8 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 2)
  • Customizable Power Up / Down Sequence and State Control
  • Fewer External Components Count / Compact Size
  • Power Control Logic with Processor Interface and Event Detection
  • Built-in UVLO, SCP, OVP, UVP, OCP and TSD Protection
X

Most Viewed