Rohm Breadcrumb

Rohm Productdetail

Power Management IC for Automotive Microcontroller - BD39001EKV-C

BD39001EKV-C is a power management IC with buck-boost switching regulator controller (DC/DC1), secondary step-down switching regulator(DC/DC2), LDO. reset and WDT. The BD39001EKV-C includes protection circuits, such as Under voltage, Over voltage, Over current and TSD.

Part Number | BD39001EKV-CE2
Status | Active
Package | HTQFP48V
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

ch

3

Vin1(Min.)[V]

4.0

Vin1(Max.)[V]

30.0

Output Voltage2 (Min.)[V]

3.23

Output Voltage2 (Max.)[V]

3.37

Output Current Capacity 2 [V]

0.9

SW frequency(Max.)[MHz]

0.55

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

· Automatically controlled buck-boost switching regulator with 40V rated Vcc, DC/DC2 and LDO input
· 3.3V fixed output secondary step-down switching regulator with built-in FET
· 5V fixed output secondary LDO
· Configurable Sequence control
· Over Current protection
· Over Current protection
  DC/DC1: Adjustable voltage with external resistors
  DC/DC2: Integrated
  LDO: Integrated
· Over voltage / Under voltage detection
· Reset for LDO, DC/DC2 and WDT
· Window Watchdog Timer
· HTQFP48V package