Not Recommended for New Designs
BA7812CP
1A 12V, Fixed Output, High PSRR Three-Terminal Regulators
BA7812CP
Not Recommended for New Designs
BA7812CP
1A 12V, Fixed Output, High PSRR Three-Terminal Regulators
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BA7812CP-E2
Status |
Not Recommended for New Designs
Package |
TO220CP-3
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
14.5
Vin(Max.)[V]
27
Iout(Max.)[A]
1
Vout Accuracy
±4.0%
Circuit Current[mA]
4.5
Shutdown Function
No
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Built-in overcurrent and thermal cutoff circuits・Excellent ripple rejection characteristics
・Two package types (TO220CP-3, TO252-3) available for greater compatibility