Rohm Breadcrumb

Rohm Productdetail

1ch 150mA CMOS LDO Regulators - BH30SA3WGUT

The BH**SA3WGT series integrates a 150mA output high performance FULL CMOS regulator into an ultra-compact package VCSP60N1(0.96mm×0.96mm×0.6mm). Additional features include a circuit current of only 40µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BH30SA3WGUT-E2
Status | Active
Package | VCSP60N1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

6.5

ch

1

Vin(Min.)[V]

2.2

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

3

Vout Precision

±1.0

Iout(Max.)[A]

0.15

Circuit Current[mA]

0.04

Output Short Current[mA]

50

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Discharge Function

No

I/O Voltage Difference (Typ.)[V]

0.1(Io=0.1A)

Ripple Rejection [dB]

63.0

Load Regulation[mV]

2(Io=1 to 100mA)

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Circuit Current 40μA
・0.96mm x 0.96mm x 0.6mm 4pin WLCSP
・Built-in Over Current Protection