Rohm Breadcrumb

Rohm Productdetail

1ch 300mA CMOS LDO Regulators - BH25MA3WHFV

ROHM's LDO regulators for portable devices have original CMOS processes are utilized for low consumption and high precision.ROHM's standard CMOS LDO regulators feature 300mA (max.) output current, high output voltage accuracy , and low saturation. CMOS processes utilized at the output stage result. Available in compact package types (HVSOF6) for easy mounting.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BH25MA3WHFV-TR
Status | Active
Package | HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

6.5

ch

1

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

2.5

Vout Precision

±1.0

Iout(Max.)[A]

0.3

Circuit Current[mA]

0.065

Output Short Current[mA]

100

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

I/O Voltage Difference (Typ.)[V]

0.06(Io=0.1A)

Ripple Rejection [dB]

60.0

Load Regulation[mV]

6(Io=1 to 100mA)

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・High accuracy output voltage : ±1%
・Low dropout voltage : 60mV (when current is 100mA)
・Stable with ceramic output capacitors