BDJ2GC0MEFJ-LB(H2)
1A 12V, Fixed Output, High-Accuracy LDO Regulator for Industrial
BDJ2GC0MEFJ-LB(H2)
1A 12V, Fixed Output, High-Accuracy LDO Regulator for Industrial
This is the product guarantees long life cycle in Industrial market.
BDJ2GC0MEFJ-LB is a LDO regulator with output current 1.0A. The output accuracy is ±1% of output voltage. It has package type: HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
Product Detail
Specifications:
Grade
Industrial
Breakdown Voltage(Max.)[V]
15
ch
1
Vin(Min.)[V]
4.5
Vin(Max.)[V]
14
Vout (Typ.) [V]
12
Vout Precision
±1.0
Iout(Max.)[A]
1
Circuit Current[mA]
0.6
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size
4.9x6 (t=1)
Features:
・Long Life Cycle Product for Industrial Applications.・High accuracy reference voltage circuit
・Built-in Over Current Protection circuit (OCP)
・Built-in Thermal Shut Down circuit (TSD)
・With shut down switch