BDJ2GA3MEFJ-LB(H2)
300mA 12V, Fixed Output, High-Accuracy LDO Regulator for Industrial

This is the product guarantees long life cycle in Industrial market.
BDJ2GA3MEFJ-LB is a LDO regulator with output current 0.3A. The output accuracy is ±1% of output voltage. It has package type: HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

Product Detail

 
Part Number | BDJ2GA3MEFJ-LBH2
Status | Active
Package | HTSOP-J8
Unit Quantity | 250
Minimum Package Quantity | 250
Packing Type | Taping
RoHS | Yes

Specifications:

Breakdown Voltage(Max.)[V]

15

ch

1

Vin(Min.)[V]

4.5

Vin(Max.)[V]

14

Vout (Typ.) [V]

12

Vout Precision

±1.0

Iout(Max.)[A]

0.3

Circuit Current[mA]

0.6

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size

4.9x6 (t=1)

Find Similar

Features:

・Long Life Cycle Product for Industrial Applications.
・High accuracy reference voltage circuit
・Built-in Over Current Protection circuit (OCP)
・Built-in Thermal Shut Down circuit (TSD)
・With shut down switch