Rohm Breadcrumb

Rohm Productdetail

1A Fixed Output LDO Regulators - BD80C0AFPS

ROHM's LDO regulators continue the trend towards increasing miniaturization and greater power efficiency and are optimized for power supplies of all types. The broad lineup includes low saturation fixed output types in 1A/2A/0.3A ratings, models with different output voltages and packages, and units with/without a shutdown switch. In addition, overcurrent and thermal shutdown circuits are integrated to prevent IC destruction due to output short-circuit and IC overload respectively.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD80C0AFPS-E2
Status | Active
Package | TO252S-3
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

35.0

ch

1

Vin(Min.)[V]

9.0

Vin(Max.)[V]

25.0

Vout (Typ.) [V]

8

Vout Precision

±1.0

Iout(Max.)[A]

1.0

Circuit Current[mA]

0.6

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

50.0

Load Regulation[mV]

Vo x 0.01

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Maximum current: 1A
・Ultra-low saturation with PDMOS output
・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)