Rohm Breadcrumb

Rohm Productdetail

1A Fixed Output LDO Regulators - BD80C0AFPS-LB

This is the product guarantees long time support in Industrial market.
The BD80C0AFPS-LB and BD90C0AFPS-LB are low-saturation regulators. These ICs have built in over current protection to protect the device when output is shorted and thermal shutdown circuit to protect the device during over load conditions.

Part Number | BD80C0AFPS-LBE2
Status | Active
Package | TO252S-3
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

Breakdown Voltage(Max.)[V]

35.0

ch

1

Vin(Min.)[V]

9.0

Vin(Max.)[V]

26.5

Vout (Typ.) [V]

8

Vout Precision

±1.0

Iout(Max.)[A]

1.0

Circuit Current[mA]

0.6

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

50.0

Load Regulation[mV]

Vo x 0.01

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Long time support product for Industrial applications
  • Output Current capability: 1A
  • High Output Voltage Precision: ±1%
  • Low saturation with PDMOS output
  • Built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits
  • Built-in thermal shutdown circuit for protecting the IC from thermal damage due to overloading
  • Low ESR Capacitor