Rohm Breadcrumb

Rohm Productdetail

4.5-5.5V 1ch Nch FET LDO Controllers - BD3521FVM

This IC is an ultra-low dropout linear regulator controller for chipset that can achieve ultra-low voltage input to ultra-low voltage output. By using N-MOSFET for external power transistor, the controller can be used at ultra-low I / O voltage difference up to voltage difference generated by ON resistance. In addition, because best suited power transistor can be chosen in accord with the output current, downsizing and cost reduction of the set can be achieved. Because by reducing the I / O voltage difference, large current output is achieved and conversion loss can be reduced, switching power supply can be replaced. This IC does not need any choke coil, diode for rectification and power transistor which are required for switching power supply, total cost of the set can be reduced and compact size can be achieved for the set. In addition, since voltage output start-up time can be adjusted by using the NRCS terminal, it is possible to flexibly meet the power supply sequence of the set.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD3521FVM-TR
Status | Active
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

7.0

ch

1

Vin(Min.)[V]

4.5

Vin(Max.)[V]

5.5

Vin 2ch[V]

Vo+(IoMax. x Ron)

Vout (Typ.) [V]

1.5

Vout Precision

±1.0

Thermal Shut-down

Latch

Under Voltage Lock Out

Yes

Soft Start

Variable

Additional Feature

Timer Latch Protection

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Reduced rush current by NRCS
・Built-in driver for external Nch h transistor
・Adoption of MSOP8 package : 2.9 x 4.0 x 0.83 (mm)
・Built-in timer latch short protection circuit
・Built-in low input maloperation prevention circuit
・Output voltage Fix type
・Built-in overheat protection circuit