Rohm Breadcrumb

Rohm Productdetail

4.3-5.5V 3A 1ch LDO - BD3512MUV

The BD3512MUV ultra low-dropout linear chipset regulator operates from a very low input supply, and offers ideal performance in low input voltage to low output voltage applications. It incorporates a built-in N-MOSFET power transistor to minimize the input-to-output voltage differential to the ON resistance (RON=100mO) level. By lowering the dropout voltage in this way, the regulator realizes high current output (Iomax=3.0A) with reduced conversion loss, and thereby obviates the switching regulator and its power transistor, choke coil, and rectifier diode. Thus, the BD3512MUV is designed to enable significant package profile downsizing and cost reduction. An external resistor allows the entire range of output voltage configurations between 0.65 and 2.7V, while the NRCS (soft start) function enables a controlled output voltage ramp-up, which can be programmed to whatever power supply sequence is required.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD3512MUV-E2
Status | Active
Package | VQFN020V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

6.0

ch

1

Vin(Min.)[V]

4.3

Vin(Max.)[V]

5.5

Vin 2ch[V]

0.7 to Vcc-1

Vout (Typ.) [V]

0.65 to 2.7

Vout Precision

±1.0

Iout(Max.)[A]

3.0

Thermal Shut-down

Recover

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Soft Start

Variable

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

100

Features:

・Internal high-precision reference voltage circuit (0.65V±1%)
・Built-in VCC under voltage lockout circuit (VCC=3.80V)
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (65mΩ typ)
・Built-in current limit circuit (3.0A min)
・Built-in thermal shutdown (TSD) circuit (Timer latch)
・Variable output (0.65 to 2.7V)
・High-power package VQFN020V4040 : 4.0x4.0x0.9 (mm)
・Tracking function