Rohm Breadcrumb

Rohm Productdetail

35V Voltage Resistance 1A LDO Regulator - BD33C0AWFP-C

The BD33C0AWFP-C is low-saturation regulator. This regulator has a built-in over-current protection circuit that prevents the destruction of the IC due to output short circuits and a thermal Shutdown circuit that protects the IC from thermal damage due to overloading.

Technical Documents

Application Note

SPICE Modeling Report
 
The characteristics that can be confirmed by the simulation using the SPICE model of the regulator IC BD00C0AWFP-C will be described.
Basics of Linear Regulators
 
A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...
Linear Regulator Specifications
 
Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.
Power Source ON/OFF Characteristics for Linear Regulator
 
When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.
Reverse Voltage Protection
 
A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...
Usage of SPICE Macromodel (for LDO)
 
This application note explains how to install SPICE macromodels and how the circuit symbols are configured.
Connecting LDOs in Parallel
 
Provides some hints on how to connect LDOs in parallel.
Problem Situations: Power Supply Does Not Start
 
Although linear regulators can be used to easily configure power supplies, the linear regulators may cause startup problems depending on the type of loads. This application note introduces cases where the power supplies do not start correctly in the linear regulators.
BDxxC0A, BDxxD0A Series PCB Layout
 
The basic terminal configuration of a linear regulator IC consists of four parts: input, output, GND, and feedback…
Simple Test Method for Estimating the Stability of Linear Regulators
 
Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...
BAxxCC0 Series Circuit Using a Ceramic Output Capacitor
 
This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.
Table of resistance for output voltage setting on linear regulator Ics
 
This application notes provide tables for each series so that it is easy to set the resistance value for the output voltage setting from various internal reference voltages VREF.
Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)
 
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs

Design Model

Pspice Model
 

Additional information Batch Download 

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)
 

Other

Factory Information