BD12IA5MEFJ-LB(H2) - Packaging & Quality
This is the product guarantees long life cycle in Industrial market.
BD12IA5MEFJ-LB is a LDO regulator with output current 0.5A. The output accuracy is ±1% of output voltage. It has package type: HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
×
Package Information
Package Information
|
|
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
|
Anti-Whisker formation
|
|
|
Manufacturing Data
Factory Information
|
|
|
Environmental Data
UL94 Flame Classifications of Mold Compound
|
|
|
Compliance with the ELV directive
|
|
|
REACH SVHC Non-use Declaration
|
|
|
RoHS Comission Delegated Directive
|
|
|
Export Information
The Export Control Order
|
|
|
Export Administration Regulations(EAR)
|
|
|