Application Note
- BDxxGC0 Series Dropout Voltage
- BDxxGC0 Series Application Information
- BDxxGC0, BDxxGA5, BDxxGA3, BDxxHC5, BDxxHC0,BDxxHA5, BDxxHA3, BDxxIC0, BDxxIA5 Series PCB Layout
This is the product guarantees long life cycle in Industrial market.
BD00GC0MEFJ-LB is a LDO regulator with output current 1.0A. The output accuracy is ±1% of output voltage. It has package type: HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0μA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
Grade
Industrial
Breakdown Voltage(Max.)[V]
15.0
ch
1
Vin(Min.)[V]
4.5
Vin(Max.)[V]
14.0
Vout (Typ.) [V]
1.5 to 13
Vout Precision
±1.0
Iout(Max.)[A]
1.0
Circuit Current[mA]
0.6
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105