Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.5A Variable/Fixed Output LDO Regulators - BA63JC5T

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA63JC5T
Status | NRND
Package | TO220FP-3
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

18.0

ch

1

Vin(Min.)[V]

3.0

Vin(Max.)[V]

16.0

Vout (Typ.) [V]

6.3

Vout Precision

±1.0

Iout(Max.)[A]

1.5

Circuit Current[mA]

0.5

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Discharge Function

No

Soft Start

No

I/O Voltage Difference (Typ.)[V]

0.3(Io=0.5A)

Ripple Rejection [dB]

55.0

Load Regulation[mV]

5(Io=5mA to 1.5A)

Input Capacitor[µF]

0.33

Output Capacitor[µF]

22.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Maximum output current: 1.5A
・Output voltage accuracy: ±1%
・Ultra-low saturation with PNP output