BA00DD0WCP-V5
2A Variable Output LDO Regulator
BA00DD0WCP-V5
BA00DD0WCP-V5
2A Variable Output LDO Regulator
2A Variable Output LDO Regulators
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BA00DD0WCP-V5E2
Status |
Active
Package |
TO220CP-V5
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
35
Vin(Min.)[V]
3
Vin(Max.)[V]
25
Iout(Max.)[A]
2
Vout Type
Adjustable
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.9
Dropout Voltage (Typ.)[V]
0.45(Io=2A)
Ripple Rejection [dB]
55
Load Regulation[mV]
50(Io=0A to 2A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
Yes
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Features:
・Maximum current: 2A・Ultra-low saturation with PNP output
・Integrated output current limiting circuit prevents damage due to excessive current conditions (i.e. shorts)