Rohm Breadcrumb

Rohm Productdetail

2ch Variable Step CMOS LDO Regulator - BD7003NUX

This series includes 2ch and 3ch types that eliminates the need for an input capacitor, resulting in increased space savings. The BD7003NUX integrates a 2ch circuit, provides 9 output patterns (based on the settings of 2 input terminals (P1 and P2)), and is offered in a compact package ideal for compact devices.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD7003NUX-E2
Status | Active
Package | VSON008X2020
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

2

Vin(Min.)[V]

2.5

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

1.5 to 2.9

Vout Precision

±1.8%

Iout(Max.)[A]

0.3

Iout2(Max.)[A]

0.3

Circuit Current[mA]

0.055

Output Short Current[mA]

150

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Discharge Function

Yes

I/O Voltage Difference (Typ.)[V]

0.09(Io=0.1A)

Ripple Rejection [dB]

66.0

Load Regulation[mV]

0.2%(Io=1 to 300mA)

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・2-channel 300mA, CMOS-type LDOs.
・Pin-Programmable Output Voltage.
    (9 steps adjustable VO;See the Table of "Output-Voltage Programming".)
・LDOs Power ON/OFF Enable Control.
・2.0mm×2.0mm Package.
・Small Ceramic Output Capacitors(1μF)
・Equipped with Over Current Limiter and Thermal Shutdown Circuit(TSD).