Rohm Breadcrumb

Rohm Productdetail

Dual Output Fixed Output LDO Regulators - BA33D15HFP

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. ROHM's dual fixed output secondary LDO regulators feature 2 outputs with an accuracy of ±2% and low saturation, reducing the number of external components required along with the mounting area. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA33D15HFP-TR
Status | Active
Package | HRP5
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Breakdown Voltage(Max.)[V]

18.0

ch

2

Vin(Min.)[V]

4.1

Vin(Max.)[V]

16.0

Vout (Typ.) [V]

1.5

Vout Precision

±2.0%

Iout(Max.)[A]

0.5

Iout2(Max.)[A]

0.5

Circuit Current[mA]

0.7

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.25(Io=0.25A)

Ripple Rejection [dB]

74.0

Load Regulation[mV]

5(Io=0 to 500mA)

Input Capacitor[µF]

1.0

Output Capacitor[µF]

1.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Output voltage accuracy: ±2%
・Output current capability: 0.5A
・High ripple rejection