Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Termination Regulator for DDR-SDRAMs - BD3538HFN

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD3538HFN-TR
Status | NRND
Package | HSON8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

ch

1

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Vin 2ch[V]

1.0 to 5.5

Iout(Max.)[A]

1.0

Circuit Current[mA]

2.0

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Incorporates a push-pull power supply for termination (VTT)
  • Incorporates a reference voltage circuit (VREF)
  • Incorporates an enabler
  • Incorporates an undervoltage lockout (UVLO)
  • Incorporates a thermal shutdown protector (TSD)
  • Compatible with Dual Channel (DDR-II)