Not Recommended for New Designs
BD3533FVM
1A Variable Output Termination Regulator for DDR-SDRAMs
BD3533FVM
Not Recommended for New Designs
BD3533FVM
1A Variable Output Termination Regulator for DDR-SDRAMs
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BD3533FVM-TR
Status |
Not Recommended for New Designs
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Vin(Min.)[V]
2.7
Vin(Max.)[V]
5.5
Iout(Max.)[A]
1
Circuit Current[mA]
2
Thermal Shut-down
Yes
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
100
Features:
· Incorporates a Push-Pull Power Supply for Termination (VTT)· Incorporates a Reference Voltage Circuit (VREF)
· Incorporates an Enabler
· Incorporates an Under Voltage Lockout (UVLO)
· Incorporates a Thermal Shutdown Protector (TSD)
· Compatible with Dual Channel (DDR-2)