BD3020HFP
500mA 5V Output LDO Regulator with WDT and Voltage Detector

BD3020HFP is a regulator IC with integrated WDT (Watch Dog Timer), high output voltage accuracy ±2.0% and 80µA (typ.) low circuit current consumption. These are supports usage of low ESR ceramic capacitor for output stability. The reset detection voltage can be adjusted by connecting resistors on the Vs terminal. They can be a stable power supply for any applications while detecting malfunction of microcontrollers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3020HFP-TR
Status | Recommended
Package | HRP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

5.6

Vin(Max.)[V]

36

Iout(Max.)[A]

0.5

Vout Accuracy

±2.0%

Circuit Current[mA]

0.08

Dropout Voltage (Typ.)[V]

0.3(Io=0.2A)

Load Regulation[mV]

30

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

  • Integrated WDT Reset Circuit
    Adjustable Detection Voltage through Vs pin
  • Low saturation voltage by using PMOS output transistor
  • VCC Max Voltage: 50V
  • Integrated Over Current Protection and Thermal Shut Down
  • HRP7 package
X

Most Viewed