Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 500 mA Output LDO Regulator with Voltage Detector - BD4275FPJ-C

Recommended Products

Part Number | BD4275FPJ-CE2
Status | NRND
Package | TO252-J5F
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Breakdown Voltage(Max.)[V]

45.0

ch

1

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45.0

Vout (Typ.) [V]

5

Vout Precision

±2.0%

Iout(Max.)[A]

0.5

Circuit Current[mA]

0.065

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.25(Io=300mA)

Ripple Rejection [dB]

60.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Features:

·AEC-Q100 Qualified.
·Low ESR ceramic capacitors applicable for output.
·Low drop voltage: PDMOS output transistor
·Power on and under-voltage reset
·Programmable reset delay time by external capacitor.