Rohm Breadcrumb

Rohm Productdetail

500 mA Output LDO Regulator with Voltage Detector - BD4275FP2-C

BD4275FP2-C are automotive suited voltage regulator with 1ch Reset and offers the output current of 500mA while limiting the low quiescent current. These regulators are therefore ideal for applications requiring a direct connection to the battery and a low current consumption. A reset signal is generated for an output voltage VO of Typ 4.62 V. The reset delay time can be programmed by the external capacitor.

Part Number | BD4275FP2-CE2
Status | Active
Package | TO263-5F
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Breakdown Voltage(Max.)[V]

45.0

ch

1

Vin(Min.)[V]

5.5

Vin(Max.)[V]

45.0

Vout (Typ.) [V]

5

Vout Precision

±2.0%

Iout(Max.)[A]

0.5

Circuit Current[mA]

0.065

Shutdown Function

No

Thermal Shut-down

Yes

Over Current Protection

Yes

I/O Voltage Difference (Typ.)[V]

0.25(Io=300mA)

Ripple Rejection [dB]

60.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Features:

·AEC-Q100 Qualified.
·Low ESR ceramic capacitors applicable for output.
·Low drop voltage: PDMOS output transistor
·Power on and under-voltage reset
·Programmable reset delay time by external capacitor.