Rohm Breadcrumb

Rohm Productdetail

PFC Direct current resonance type White LED Driver for Large LCD - BD94121F

BD94121F is a current resonance type LED Driver with frequency-controlled LED current. It can connect to PFC directly and can use half-bridge structure reducing the number of external components. It incorporates some protection functions against fault conditions such as Over-Voltage Protection, LED Short Detection (IS High Detection) and LED Open Detection (IS Low Detection).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD94121F-GE2
Status | Active
Package | SOP18
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

PFC Direct Current Resonance

Number of Outputs

1

Vin(Min.)[V]

9.0

Vin(Max.)[V]

18.0

Frequency(Max.)[MHz]

0.3

LED Configuration

1

Dimming

Analog

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • 20V High Rating Process
  • 1 Channel Push-pull Control
  • Current and Voltage Feedback by Driving Frequency
  • Adjustable Soft Start
  • Adjustable Timer Latch
  • Under-Voltage Detection for IC’s Power Line
  • Output Over-Voltage Protection
  • Output Error Signal from FAIL Terminal
  • Shift to Save Mode by STB Terminal
  • Burst Control by External PWM Signal
  • Analog Dimming by External DC Signal
  • Conversion Function from Pulse to DC