Not Recommended for New Designs BD93942F
White LED Driver for large LCD Panels (DCDC Converter type)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD93942F-GE2
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Boost

Vin(Min.)[V]

9

Vin(Max.)[V]

35

Total Output Current (Max.)[mA]

150

Number of Outputs

4

Switching Frequency (Max.)[MHz]

0.15

Dimming

DC

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10x6.2 (t=1.71)

Find Similar

Features:

  • 4ch LED constant current driver and DC/DC converter
  • Maximum LED Current: 150mA
  • LED Feedback Voltage: 0.45V (@ILED=150mA)
    so lower heat. Adjustable Feed Back Voltage
    by following LED Current setting.
  • ±2% LED current accuracy (ADIM=2.5V,
    when each LED is set to 100mA)
  • Analog current (Linear) dimming at ADIM pin
  • LED pin rating 60V
  • Individual detection and individual LED OFF for both
    open and short circuits
  • Built-in ISET pin short-circuit protection circuit
  • FET’s Gate (N pin) is driven by 5.8V swing
  • Built-in Vout discharge circuit for shutdown
  • Built-in Vout overvoltage protection (OVP) /
    reduced voltage protection (SCP) circuit
  • SOP16 package
X

Most Viewed