Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1ch Buck Type (Quasi-Resonant Control) White LED Driver for Large LCD Included 250V MOSFET - BM533Q11

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM533Q11-Z
Status | NRND
Package | DIP7AK
Unit Quantity | 2000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Topology

Buck

Number of Outputs

1

Vin(Min.)[V]

10.0

Vin(Max.)[V]

35.0

Frequency(Max.)[MHz]

0.6

Dimming

PWM / Analog

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Quasi-Resonant Switching Mode
  • Built-in 250V MOSFET
  • Maximum Frequency 600kHz
  • VCC pin: Under Voltage Protection
  • SOURCE pin: Leading-Edge-Blanking function
  • PWM and ADIM dimming operating
  • FAIL signal output (ADIM pin)