Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.5A Buck Converter LED Lighting Driver - BD9207FPS

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD9207FPS-E2
Status | NRND
Package | TO252S-5
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Buck

Vin(Min.)[V]

8.0

Vin(Max.)[V]

35.0

Output Current(Max.)[mA]

1500.0

Frequency(Max.)[MHz]

0.9

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Features:

・Maximum switching current of 1.5A
・Built-in Pch switching MOS FET for high efficiency
・Low loss because feedback voltage is as low as 0.2V
・High oscillating frequency of 900KHz (Fixed)
・Built-in soft start function
・Built-in over current protection circuit (OCP)
・Built-in thermal shutdown circuit (TSD)
・ON/OFF of output is possible by STBY terminal.