Not Recommended for New Designs BD9206EFV
Constant Current LED Driver with PWM Brightness Control for up to 36 LEDs

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD9206EFV-E2
Package | HTSSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Constant Current

Vin(Min.)[V]

8

Vin(Max.)[V]

30

Total Output Current (Max.)[mA]

192

Per Channel Drive(Max.)[mA]

32

Number of Outputs

6

Vout(Max.)[V]

28

Dimming

PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1)

Find Similar

Features:

・A wide input voltage range(8V to 30V)
・Capable of driving a maximum of 36 white LEDs of 6 seriesx6 parallel
・Value of constant current is set by the VSET terminal
・Due to the STBY terminal, the consumption current at the time of standby is low
・PWM dimming is possible due to the clock input to the EN terminal
・Built-in 5V regulator
X

Most Viewed