BD8389FV-M
12ch LED Driver IC for Automotive with 3-line Serial Interface
BD8389FV-M
BD8389FV-M
12ch LED Driver IC for Automotive with 3-line Serial Interface
The BD8389FV-M is a serial-in parallel-out controlled LED driver with 40V output voltage rating. With the input of 3-line serial data, it turns the 12ch open drain output on/off. Due to its compact size, it is optimal for small space.
Product Detail
Part Number | BD8389FV-ME2
Status |
Recommended
Package |
SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Topology
Open Drain
Vin(Min.)[V]
3
Vin(Max.)[V]
5.5
Total Output Current (Max.)[mA]
600
Per Channel Drive(Max.)[mA]
50
Number of Outputs
12
Vout(Max.)[V]
40
Data Input
SPI
Dimming
PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
6.5x6.4 (t=1.45)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade 1)
- Open Drain Output
- 3-line Serial Control + Enable Signal
- Cascade Connection Compatible
- SSOP-B20 Package
- Internal 12ch Power Transistor
- Output Slew Rate 20V/μs(Typ)(for Low EMC Noise)