Rohm Breadcrumb

Rohm Productdetail

8ch LED Driver IC with 3-line Serial Interface - BD8378FV-M

The BD8378FV-M is a serial-in parallel-out controlled LED driver with 35V output voltage rating. With the input of 3-line serial data, it turns the ch open drain output on/off. It is optimal for small space due to its compact size.

Part Number | BD8378FV-ME2
Status | Active
Package | SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Topology

Constant Current

Number of Outputs

8

Dimming

PWM

Per Channel Drive(Max.)[mA]

50.0

Vout(Max.)[V]

35.0

Data Input

3-wire

LED Open Detection

No

Vin(Min.)[V]

3.0

Vin(Max.)[V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

・Open Drain Output.
・3-line Serial Control + Enable Signal.
・Cascade Connection Compatible.
・SSOP-B16 Package.
・Internal 8ch Power Transistor.
・Output Slew Rate Typical 20V/μs (for Low EMC Noise).