BD18343FV-M
Constant Current Controller for Automotive LED Lamps
BD18343FV-M
BD18343FV-M
Constant Current Controller for Automotive LED Lamps
BD18343FV-M is 70V-withstanding constant current controller for automotive LED lamps. It is able to drive at maximum 10 rows of PNP transistors. It can also contribute to reduction in the consumption power of the set as it has the built-in standby function. The IC provides high reliability because it has LED open detection, short circuit protection, over voltage mute function and LED failure input/output function.
Product Detail
Part Number | BD18343FV-ME2
Status |
Recommended
Package |
SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Functional Safety:
Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.
Specifications:
Topology
Constant Current
Vin(Min.)[V]
4.5
Vin(Max.)[V]
19
Number of Outputs
1
Dimming
PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
5x6.4 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified(Grade1)
- PWM Dimming Function
- LED Open Detection
- Short Circuit Protection (SCP)
- Over Voltage Mute Function (OVM)
- Disable LED Open Detection Function at Reduced-Voltage
- LED Failure Input/Output Functions (PBUS)