Rohm Breadcrumb

Rohm Productdetail

PWM type DC/DC converter IC Integrated Switching MOSFET for non-Isolated type - BM2P249Q

The PWM type DC/DC converter series for AC/DC provides an optimum system for all products that include an electrical outlet. It enables simpler design of a high effective converter specializing in 100kHz on-isolated devices. This series has a built-in HV starter circuit that tolerates 650V, and it contributes to low power consumption. With a current detection resistor as internal device, it can be designed as small power supply. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is fixed to 100 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, and it contributes to low EMI. In addition, a built-in super junction MOSFET which tolerates 650V makes the design easy.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM2P249Q-Z
Status | Active
Package | DIP7
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Tube
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.0

Vin1(Max.)[V]

26.5

Start Circuit [V]

650.0

SW frequency(Max.)[KHz]

100.0

Vcc OVP

Auto Restart

BR PIN

-

On Resistor (MOSFET)[Ω]

9.5

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • PWM frequency: 100kHz
  • PWM current mode method
  • Frequency hopping function
  • Burst operation at light load
  • Frequency reduction function
  • Built-in 650V start circuit
  • Built-in 650V switching MOSFET
  • VCC pin under voltage protection
  • VCC pin over voltage protection
  • Over current limiter function per cycle
  • Soft start function