Rohm Breadcrumb

Rohm Productdetail

PWM Type DC/DC Converter IC Built-in a Switching MOSFET - BM2P0161

The PWM type DC/DC converter for AC/DC provides an optimal system for all products that require an electrical outlet. BM2P0161 supports both isolated and non-isolated devices, enabling simpler design of various types of low power consumption electrical converters. The built-in 650 V starter circuit contributes to low-power consumption. Power supply can be designed flexibly by connecting current sensing resistor for the switching externally. Current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response since current mode control is utilized. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function that contributes to low EMI is also included on chip. Design can be easily implemented because includes a 650 V switching MOSFET.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | BM2P0161-Z
Package | DIP7K
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Tube
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Vin1(Min.)[V]

8.9

Vin1(Max.)[V]

26.0

Start Circuit [V]

650.0

SW frequency(Max.)[KHz]

65.0

Vcc OVP

Auto Restart

BR PIN

-

On Resistor (MOSFET)[Ω]

1.0

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Features:

  • Key Specification
    • · Operating Power Supply Voltage Range:
    • - VCC: 8.9 V to 26.0 V
    • - DRAIN: 650 V(Max)
    • · Circuit Current (ON)1:
    • - BM2P0161: 0.90 mA(Typ)
    • - BM2P0361: 0.65 mA(Typ)
    • · Circuit Current (ON)2: 0.30 mA(Typ)
    • · Oscillation Frequency1: 65 kHz(Typ)
    • · Operating Ambient Temperature: -40 °C to +105 °C
    • · MOSFET ON Resistance:
    • - BM2P0161: 1.0 Ω(Typ)
    • - BM2P0361: 3.0 Ω(Typ)
  • PWM Frequency: 65 kHz
  • PWM Current Mode Control
  • Built-in Frequency Hopping Function
  • Burst Operation When Load is Light
  • Frequency Reduction Function
  • Built-in 650 V Starter Circuit
  • Built-in 650 V Switching MOSFET
  • VCC Pin Under-Voltage Protection
  • VCC Pin Over-Voltage Protection
  • SOURCE Pin Open Protection
  • SOURCE Pin Short Protection
  • SOURCE Pin Leading Edge Blanking Function
  • Per-Cycle Over-Current Protection Circuit
  • Over Current Protection AC Voltage Compensation Circuit
  • Soft Start
  • Secondary Over-Current Protection Circuit