BD8LB600FS-C
Automotive 8ch Low-side switch
BD8LB600FS-C
Automotive 8ch Low-side switch
BD8LB600FS-C is an Automotive 8ch Low-Side switch. It has a built-in Over Current Protection circuit, Thermal Shutdown circuit, Open Load Detection circuit, Under Voltage Lock Out circuit, and has a Diagnostic Output(SO) function during abnormal detection.
Product Detail
Functional Safety:
Specifications:
Generation
GEN1
Function
Multi Channel
Channel Number [ch]
8
Drain-Source Voltage (Max.)[V]
45
Output Current[A]
1
ON Resistance(Typ.)[mΩ]
600
Over Current Detect [A]
1
Active Clamp Energy [mJ]
70
Supply Voltage(Min.)[V]
3.0/4.0 (Digital/Analog)
Supply Voltage(Max.)[V]
5.5
Current consumption(Typ.)[µA]
500/2000 (Digital/Analog)
Thermal Shut Down
Self-restart
Open Load Detect [V]
1.5
Status Terminal
Available
Junction Temperature Tj (Min.)[°C]
-40
Junction Temperature Tj (Max.)[°C]
150
Package Size [mm]
10x7.8 (t=2.1)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Monolithic power IC that hasa built-in control part (CMOS) and a power MOSFET on 1chip
- 8ch Low-side switch for driving resistive, inductive, capacitive load
- 16bit Serial peripheral interface(SPI) for diagnostics and control
- Built-in Open Load Detection circuit in output-off state
- Built-in Self restart Over Current Protection circuit (OCP)
- Built-in Over Voltage Protection for Output circuit
- Built-in Self restart Over Heating Protection circuit (TSD)
- Low On resistance of RON=600mΩ(VIN=5V, Tj=25°C,IDn=0.2A)
- Surface mount SSOP-A24 Package
- AEC-Q100 Qualified (Grade 1)