ML5810 (Under Development)
Non-insulated Gate Drivers for Battery Management System (BMS)

The ML5810 is a charge/discharge high-side switch Nch power MOSFET gate driver for automotive use battery packs.
And also, built-in Pch-MOSFET gate driver enables low current pre-charge in over-discharge state.

Buy
Buy

Product Detail

 
Part Number | ML5810
Package | TSSOP20
RoHS | Yes

Specifications:

Common Standard

AEC-Q100 (Automotive Grade)

Supply Voltage[V]

6.5 to 64

Gate Driving Voltage[V] Min.

10

Turn on Time[μs]Max.

350

Turn off Time[μs]Max.

70

Operating temperature[°C]

-40 to 125

Halogen Free Support

Yes

Package Size [mm]

6.5x6.4 (t=1.1)

Find Similar