ROHM Product Detail

BM79331FV-LB (New)
Isolation Voltage 3750 VRMS 4ch High-Speed Isolated MOS Driver

This product is a rank product for the industrial equipment market. This is the best product for use in these applications. BM79331FV-LB is MOS driver with isolation element, Isolation Voltage 3750 VRMS. This IC drives the MOSFET connected to the output pins of the source/sink type, which is commonly used in industrial equipment. Use of this product enables standardization of the source/sink output circuit.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BM79331FV-LBE2
Status | Recommended
Package | SSOP-B20WR1
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Isolation Voltage[Vrms]

3750

Channel

4

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

Not Required

Vcc2(Max.)[V]

Not Required

I/O Delay Time(Max.)[ns]

2000

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

6.5x8.1 (t=2.01)

Find Similar

Features:

  • Floating Voltage Output (4ch)
  • With Isolation Element (4ch)
  • With UVLO
  • UL1577 (pending) Isolation Voltage 3750VRMS
  • With Low-Delay Circuit
X

Most Viewed