Obsolete BM6105AFW-LBZ
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BM6105AFW-LBZE2
Status | Obsolete
Package | SOP16WM
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Isolation Voltage[Vrms]

2500

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

13.3

Vcc2(Max.)[V]

20

VEE2[V]

-12 to 0

Iout(Max.)[A]

4.5

I/O Delay Time(Max.)[ns]

120

Min. Input Pulse Width[ns]

60

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Switching Controller

No

Temperature Monitor

No

Package Size [mm]

10.34x10.31 (t=2.64)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Providing Galvanic Isolation 1ch
  • Miller Clamp Function
  • Fault Signal Output Function
  • Ready Signal Output Function
  • Under Voltage Lockout Function
  • Desaturation Protection Function
  • Supporting Negative VEE2
X

Most Viewed