BM60060FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
BM60060FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
The BM60060FV-C is a gate driver with an isolation voltage of 2500 Vrms. It has an I/O delay time of 210 ns, minimum input pulse width of 90 ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP, built-in temperature compensation of detection voltage) function, fast turn off function for short circuit protection, active miller clamping (MC) function, temperature monitoring function, switching controller function, gate resistance switching function and output state feedback function.
Product Detail
Functional Safety:
Specifications:
Isolation Voltage[Vrms]
2500
Channel
1
Vcc1(Min.)[V]
8
Vcc1(Max.)[V]
24
Vcc2(Min.)[V]
13.5
Vcc2(Max.)[V]
24
Iout(Max.)[A]
9
I/O Delay Time(Max.)[ns]
210
Min. Input Pulse Width[ns]
90
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Switching Controller
Yes
Temperature Monitor
Yes
Package Size [mm]
9.2x10.4 (t=2.4)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
- Fault Signal Output Function
- Under Voltage Lockout Function
- Short Circuit Protection Function
- Temperature Compensation of Short Circuit Detection Voltage
- Fast Turn Off Function for Short Circuit Protection
- Soft Turn Off Function for Short Circuit Protection (Adjustable Turn Off Time)
- Active Miller Clamping
- Temperature Monitor
- Switching Controller
- Gate Resistance Switching Function
- Output State Feedback Function