Rohm Breadcrumb

Rohm Productdetail

2500Vrms Isolation Voltage - BM60056FV-C (New)

The BM60056FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 3.0μs, minimum input pulse width of 3.0μs. It incorporates the fault signal output function (FLT_UVLO, FLT_SC, FLT_OT), under voltage lockout (UVLO) function, short circuit protection (SCP) function, over temperature protection (OT) or over voltage protection (OV) function, over current protection (OC) function, soft turn off function, temperature or voltage monitoring function, active miller clamping function, switching controller function and output state feedback function.

Part Number | BM60056FV-CE2
Package | SSOP-B28W
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Isolation Voltage[Vrms]

2500.0

Channel

1

VBATT(Min.)[V]

6.0

VBATT(Max.)[V]

30.0

Vcc1(Min.)[V]

6.0

Vcc1(Max.)[V]

30.0

Vcc2(Min.)[V]

14.0

Vcc2(Max.)[V]

24.0

Iout(Max.)[A]

1.5

I/O Delay Time(Max.)[ns]

3

Min. Input Pulse Width[ns]

3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Features:

  • AEC-Q100 Qualified(Grade1)
  • Fault Signal Output Function
  • Under Voltage Lockout Function
  • Short Circuit Protection Function
  • Pre-over Current Protection Function
  • Over Current Protection Function
  • Selectable Mode of Temperature Monitor Mode or Voltage Monitor Mode
  • Over Temperature Protection (Temperature Monitor Mode)
  • Over Voltage Protection (Voltage Monitor Mode)
  • Temperature Compensation for OC and Pre-OC (Temperature Monitor Mode)
  • Soft Turn Off Function for SCP and OC
  • Pre-OC Turn Off Function
  • Active Miller Clamping
  • Selectable Turn Off Resistance
  • Switching Regulator