Rohm Breadcrumb

Rohm Productdetail

1ch Gate Driver Providing Galvanic Isolation 2500Vrms Isolation Voltage - BM60051FV-C

The BM60051FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 260ns, minimum input pulse width of 180ns, and incorporates the fault signal output function, under voltage lockout (UVLO) function, short circuit protection (SCP) function, active miller clamping function, temperature monitoring function, switching controller function and output state feedback function.

Part Number | BM60051FV-CE2
Status | Active
Package | SSOP-B28W
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Isolation Voltage[Vrms]

2500.0

Channel

1

VBATT(Min.)[V]

4.5

VBATT(Max.)[V]

24.0

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

9.0

Vcc2(Max.)[V]

24.0

Iout(Max.)[A]

5.0

I/O Delay Time(Max.)[ns]

260

Min. Input Pulse Width[ns]

180

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

Yes

Temperature Monitor

Yes

Features:

· Fault signal output function
· Under voltage lockout function
· Short circuit protection function
· Active Miller Clamping
· Temperature monitor
· Switching controller
· Output State Feedback Function
· AEC-Q100 Qualified