Rohm Breadcrumb

Rohm Productdetail

Isolation voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation - BM60014FV-C

The BM60014FV-C is a gate driver with an isolation voltage of 2500Vrms, I/O delay time of 120ns, and minimum input pulse width of 70ns. It incorporates the fault signal output functions, Under-voltage Lockout (UVLO) function and Miller clamp function.

Part Number | BM60014FV-CE2
Status | Active
Package | SSOP-B20W
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Isolation Voltage[Vrms]

2500.0

Channel

1

Vcc1(Min.)[V]

4.5

Vcc1(Max.)[V]

5.5

Vcc2(Min.)[V]

10.0

Vcc2(Max.)[V]

24.0

Iout(Max.)[A]

3.0

I/O Delay Time(Max.)[ns]

120

Min. Input Pulse Width[ns]

70

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Switching Controller

No

Temperature Monitor

No

Features:

· Providing Galvanic Isolation
· Active Miller Clamping
· Fault signal output function
· Under-voltage Lockout function
· AEC-Q100 Qualified