BS2132F
600V High Voltage 3 Phase Bridge Driver Integrated Bootstrap Diode

The BS2132F is a monolithic bridge driver IC, which can drive external Nch-FET and IGBT driver in 3 phase systems with bootstrap operations. 600V high voltage bootstrap diode is integrated between the VCC pin and the VB pins. The logic inputs can be used 3.3V and 5.0V. As a protection function, the device includes an Undervoltage Lockout (UVLO) circuit between VCC-COM and between VB-VS and an Over Current Protection (OCP) circuit. In addition, the /FAULT pin outputs a protection detecting signal, and the RCIN pin can determine the OCP holding time by external resistance and capacitance.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BS2132F-E2
Status | Recommended
Package | SOP28
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Channel

6

High-side floating supply voltage [V]

600

Min Output Current Io+ [mA]

200

Min Output Current Io- [mA]

350

Turn-on/off time (Typ.) [ns]

630/580

Dead time (Typ.) [ns]

300

Offset supply leakage current (Max.) [µA]

50

Vcc(Min.)[V]

11.5

Vcc(Max.)[V]

20.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • High-Side Floating Supply Offset Voltage Range to 600V
  • Gate Drive Supply Range from 11.5V to 20V
  • Integrated 600V High Voltage Bootstrap Diode between the VCC pin and the VB pin
  • Built-in Undervoltage Lockout (UVLO) for Both Channels
  • Built-in High Precision (0.46V±5%) Over Current Protection (OCP) Circuit
  • Built-in the Enable Pin (EN) which Enable I/O Functionality
  • Built-in the /FAULT pin which is Protection Detecting Signals (OCP and UVLO) output pin
  • RCIN Pin can determine the OCP holding time by External Resistance and Capacitance
  • 3.3V and 5.0V Input Logic Compatible
  • Output in Phase with Input

Design Resources

 

Documents

White Paper

  • Cutting-Edge Web Simulation Tool “ROHM Solution Simulator” Capable of Complete Circuit Verification of Power Devices and Driver ICs

Application Note

  • BS2132F Application Note

Technical Articles

Schematic Design & Verification

  • Method for Monitoring Switching Waveform
  • Importance of Probe Calibration When Measuring Power: Deskew
  • Impedance Characteristics of Bypass Capacitor

Thermal Design

  • Thermal Resistance

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • REACH SVHC Non-use Declaration