Rohm Breadcrumb

Rohm Productdetail

600V High Voltage 3 Phase Bridge Driver - BS2130F-G

The BS2130F is a monolithic bridge driver IC, which can drive N-channel power MOSFET and IGBT driver in 3 phase systems with bootstrap operations. The floating channel can be used to driven an N-channel power MOSFET or IGBT in the high side configuration which operates up to 600V. The logic inputs can be used 3.3V and 5.0V. To provide a protection circuit, the device Includes an Under Voltage Lockout (UVLO) circuit and an Over Current Protection (OCP) circuit. The UVLO circuit prevents malfunction when VCC and VBS are lower than the specified threshold voltage.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BS2130F-GE2
Status | Active
Package | SOP-28
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Channel

6

High-side floating supply voltage [V]

600

Min Output Current Io+ [mA]

200

Min Output Current Io- [mA]

350

Turn-on/off time (Typ.) [ns]

630/580

Dead time (Typ.) [ns]

300

Offset supply leakage current (Max.) [µA]

50

Vcc(Min.)[V]

11.5

Vcc(Max.)[V]

20.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • Floating Channels for Bootstrap Operation to +600V
  • Gate drive supply range from 11.5V to 20V
  • Built-in Under Voltage Lockout for Both Channels
  • The device includes an Over Current Protection circuit
  • Built-in Enable Channel (EN) which enable I/O functionality
  • Built-in FAULT Channel (/FAULT) which indicates over current and under voltage
  • RCIN Channel can determine the OCP holding time by external resistance and capacitance
  • 3.3V and 5.0V input logic compatible
  • Output in phase with input