BD2310G
1ch 4A High Speed Low-side Gate Driver
BD2310G
BD2310G
1ch 4A High Speed Low-side Gate Driver
BD2310G is 1ch Low-side Gate Driver, which can drive external Nch-FET and IGBT at high speed. BD2310G can supply output current 4A at small package SSOP5. This driver has the VREF pin for external input logic supply voltage and this range is 2.0V to 5.5V. As a protection function, the driver includes an Undervoltage Lockout (UVLO) between VCC and GND.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD2310G-TR
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Channel
1
Min Output Current Io+ [mA]
4000
Min Output Current Io- [mA]
4000
Turn-on/off time (Typ.) [ns]
15/15
Vcc(Min.)[V]
4.5
Vcc(Max.)[V]
18
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
- Gate Drive Voltage Range 4.5V to 18V
- Built-in Undervoltage Lockout (UVLO) between VCC and GND
- Input Logic Voltage Range 2.0V to 5.5V
- In-phase Output with Input signal
- Small Package SSOP5