BD7J200HFN-LB
Isolated Flyback Converter IC with Integrated Switching MOSFET
BD7J200HFN-LB
Isolated Flyback Converter IC with Integrated Switching MOSFET
This is the product guarantees long time support in Industrial market. This IC is an optocoupler-less isolated flyback converter. It is not necessary to use any optocouplers and feedback circuits by a third winding of transformers; these have been ever required to obtain a stable output voltage in Isolated Power Supply for Industrial Equipment. Furthermore, adoption of the original adapted type technology that controls on time makes the external phase compensation parts unnecessary, reduces a lot of parts number and minimalizes applications, which realizes the designs of isolated power supply application with high reliability.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Output Power [W]
5W@Vin=24V 10W@Vin=48V
Switch Current Limit(Typ.)[A]
1.75
Vin1(Min.)[V]
8
Vin1(Max.)[V]
80
SW frequency (Max.)[kHz]
400
Channel
1
Light Load mode
Yes
EN
Yes
Soft Start
Yes
Thermal Shut-down
Recovery
Under Voltage Lock Out
Yes
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x3 (t=0.6)
Features:
- Long Time Support Product for Industrial Applications
- No Need of Any Optocoupler and Third Winding of Transformer
- Set Output Voltage with Two External Resistor and Ratio of Transformer Turns
- Adopt of Original Adapted Type Technology that Controls On Time.
- No Need of External Phase Compensation Parts by High-speed Load Response
- Low Output Ripple by Fixed Switching Frequency (At normal operation)
- High Efficient Light Load Mode (At PFM operation)
- Shutdown and Enable Control
- Built-in 120V Switching MOSFET
- Soft Start Function
- Load Compensation Function
- Input Under Voltage Lockout (VIN UVLO)
- Over Current Protection (OCP)
- Over Voltage Protection (OVP)
- Short Circuit Protection (SCP)
- Thermal Shutdown (TSD)
- Battery Short Protection (BSP)